IESNA:LM-63-2002
[TEST]P955445
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27617
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3797.6 4083.9 4391.4 4700.3 4937.1 5082.1 5170.3 5219.8 5274.5 5337.9
5419.5 5530.2 5679.6 5855.9 6070.1 6430.8 6975.8 7698.6 8591.2 9707.4
11170.5 12850 14638 16264.3 17247.2 16748.1 15749.2 14410.7 12802.6 10886.3
8462.2 6046.1 3957.1 2300.3 1012.1 313.3 0
3797.6 4099.4 4445.5 4788.4 5041.2 5194.9 5267.6 5285.6 5297.4 5307.9
5324.8 5360.9 5427.1 5510.1 5647 5933 6434.5 7161.5 8108.7 9238
10590.7 12147.9 13944.4 15886.6 17833.9 18351.2 17253.8 15841.7 14359.1 12672.5
10310.9 7771.8 5409 3292.8 1538.8 490.4 0
3797.6 4115 4499.7 4876.2 5145.2 5307.6 5364.8 5351.3 5320.4 5277.8
5230 5191.4 5174.7 5164.5 5223.9 5435.2 5893.1 6624.3 7626 8768.5
10011 11445.9 13250.7 15508.7 18420.7 19954.3 18758.4 17272.7 15915.7 14458.8
12159.5 9497.6 6860.7 4285.5 2065.6 667.4 0
3797.6 4137 4553.3 4955.4 5238.1 5391.5 5417.4 5352.3 5251.2 5134.5
5012.3 4903 4819.7 4762.9 4805.4 5054.9 5610.2 6461.4 7554.2 8754
10013.4 11374.9 12974 14953.6 17731.4 19876.6 19056.1 17412.3 15978.1 14503.6
12325.5 9735.1 7155.9 4615.2 2346.2 823.9 0
3797.6 4159 4607.1 5034.5 5330.9 5475.2 5470.2 5353.2 5182 4991.1
4794.6 4614.8 4464.7 4361.2 4387 4674.5 5327.4 6298.5 7482.2 8739.4
10015.9 11303.8 12697.3 14398.7 17042.2 19798.8 19353.6 17551.8 16040.6 14548.4
12491.5 9972.6 7451.2 4945.2 2626.7 980.4 0
3797.6 4172.1 4636.2 5082.1 5387.1 5516 5471.7 5294.2 5051.7 4799.4
4561.9 4356.9 4196 4108.7 4211.6 4663.2 5527 6733.9 8179.8 9745.7
11312.9 12853 14421.5 16139.7 18689.7 21308.1 21271.7 19550.2 17827.8 15946.6
13579.3 10799.6 8075.7 5375 2979.9 1157.1 0
3797.6 4185.2 4665.4 5129.8 5443.1 5556.8 5473.1 5235.1 4921.4 4607.8
4329.2 4098.9 3927.3 3856.2 4036.3 4651.8 5726.7 7169.3 8877.5 10751.8
12609.8 14402.2 16145.5 17880.7 20337.3 22817.5 23189.8 21548.5 19614.8 17344.8
14667.2 11626.6 8700 5804.9 3333 1333.7 0
3797.6 4191.8 4683 5155.6 5468.2 5570.5 5458.5 5181.1 4826.5 4489.2
4204.4 3976.2 3813.5 3766.8 4015.4 4747.1 5958.4 7590.8 9570 11765.6
13948 16057.9 18119.4 20116.4 22731 25094.9 25398.1 23766.3 21523.3 18774.2
15673.4 12340.2 9074.8 5961.3 3421.8 1341.2 0
3797.6 4198.3 4700.8 5181.2 5493.1 5584.2 5444 5126.9 4731.7 4370.6
4080 3853.7 3699.6 3677.4 3994.6 4842.4 6190.1 8012.2 10262.6 12779.3
15286.2 17713.5 20093.2 22351.9 25124.6 27372.1 27606.3 25984.1 23431.7 20203.5
16679.6 13054 9449.5 6117.5 3510.5 1348.7 0
3797.6 4195.4 4714.2 5193.6 5502.5 5585.6 5426.8 5088.7 4673.4 4306.2
4019.1 3796.1 3646 3638.7 3991.4 4892 6305.5 8259.7 10683 13374.6
16095.2 18683.3 21246.6 23782.2 26670.5 28801 28822.8 26937.1 23961.4 20257.1
16410 12590.6 8704.1 5531.7 3041.3 1132.3 0
3797.6 4198.3 4700.8 5181.2 5493.1 5584.2 5444 5126.9 4731.7 4370.6
4080 3853.7 3699.6 3677.4 3994.6 4842.4 6190.1 8012.2 10262.6 12779.3
15286.2 17713.5 20093.2 22351.9 25124.6 27372.1 27606.3 25984.1 23431.7 20203.5
16679.6 13054 9449.5 6117.5 3510.5 1348.7 0
3797.6 4191.8 4683 5155.6 5468.2 5570.5 5458.5 5181.1 4826.5 4489.2
4204.4 3976.2 3813.5 3766.8 4015.4 4747.1 5958.4 7590.8 9570 11765.6
13948 16057.9 18119.4 20116.4 22731 25094.9 25398.1 23766.3 21523.3 18774.2
15673.4 12340.2 9074.8 5961.3 3421.8 1341.2 0
3797.6 4185.2 4665.4 5129.8 5443.1 5556.8 5473.1 5235.1 4921.4 4607.8
4329.2 4098.9 3927.3 3856.2 4036.3 4651.8 5726.7 7169.3 8877.5 10751.8
12609.8 14402.2 16145.5 17880.7 20337.3 22817.5 23189.8 21548.5 19614.8 17344.8
14667.2 11626.6 8700 5804.9 3333 1333.7 0
3797.6 4172.1 4636.2 5082.1 5387.1 5516 5471.7 5294.2 5051.7 4799.4
4561.9 4356.9 4196 4108.7 4211.6 4663.2 5527 6733.9 8179.8 9745.7
11312.9 12853 14421.5 16139.7 18689.7 21308.1 21271.7 19550.2 17827.8 15946.6
13579.3 10799.6 8075.7 5375 2979.9 1157.1 0
3797.6 4159 4607.1 5034.5 5330.9 5475.2 5470.2 5353.2 5182 4991.1
4794.6 4614.8 4464.7 4361.2 4387 4674.5 5327.4 6298.5 7482.2 8739.4
10015.9 11303.8 12697.3 14398.7 17042.2 19798.8 19353.6 17551.8 16040.6 14548.4
12491.5 9972.6 7451.2 4945.2 2626.7 980.4 0
3797.6 4137 4553.3 4955.4 5238.1 5391.5 5417.4 5352.3 5251.2 5134.5
5012.3 4903 4819.7 4762.9 4805.4 5054.9 5610.2 6461.4 7554.2 8754
10013.4 11374.9 12974 14953.6 17731.4 19876.6 19056.1 17412.3 15978.1 14503.6
12325.5 9735.1 7155.9 4615.2 2346.2 823.9 0
3797.6 4115 4499.7 4876.2 5145.2 5307.6 5364.8 5351.3 5320.4 5277.8
5230 5191.4 5174.7 5164.5 5223.9 5435.2 5893.1 6624.3 7626 8768.5
10011 11445.9 13250.7 15508.7 18420.7 19954.3 18758.4 17272.7 15915.7 14458.8
12159.5 9497.6 6860.7 4285.5 2065.6 667.4 0
3797.6 4099.4 4445.5 4788.4 5041.2 5194.9 5267.6 5285.6 5297.4 5307.9
5324.8 5360.9 5427.1 5510.1 5647 5933 6434.5 7161.5 8108.7 9238
10590.7 12147.9 13944.4 15886.6 17833.9 18351.2 17253.8 15841.7 14359.1 12672.5
10310.9 7771.8 5409 3292.8 1538.8 490.4 0
3797.6 4083.9 4391.4 4700.3 4937.1 5082.1 5170.3 5219.8 5274.5 5337.9
5419.5 5530.2 5679.6 5855.9 6070.1 6430.8 6975.8 7698.6 8591.2 9707.4
11170.5 12850 14638 16264.3 17247.2 16748.1 15749.2 14410.7 12802.6 10886.3
8462.2 6046.1 3957.1 2300.3 1012.1 313.3 0
3797.6 4052.6 4322.2 4586.1 4792.7 4923.4 5004.9 5052.1 5100.2 5159.8
5244.9 5363.8 5518.7 5696.7 5917.7 6236.4 6692.5 7289.7 8039.6 8931.2
10000.2 11123.1 12118.7 12824.3 13000.6 12258.2 11207.7 9957.5 8593.4 7114.6
5419.3 3793.1 2443.8 1414.4 636.2 208.4 0
3797.6 4021.3 4253 4472 4648.3 4764.9 4839.5 4884.4 4925.8 4981.6
5070.5 5197.3 5358 5537.5 5765.1 6042 6409.2 6880.8 7488 8154.7
8829.7 9396.3 9599.6 9384.4 8754 7768.3 6666.2 5504.3 4384.1 3342.9
2376.5 1540 930.4 528.7 260.6 103.5 0
3797.6 3987.9 4183.9 4366.5 4508.9 4606.9 4668.1 4697.4 4720.3 4751.2
4807.2 4894.6 5007.8 5126 5260.6 5411.5 5603 5853.5 6183.1 6534.3
6860.1 7071.7 7025.1 6696.9 6086.2 5260.4 4417.8 3592.4 2828.5 2162.4
1569.5 1063.5 685.2 421.4 225.3 93.4 0
3797.6 3954.7 4115 4261 4369.5 4449 4496.8 4510.5 4514.8 4520.7
4543.7 4591.8 4657.6 4714.5 4756.1 4780.9 4796.5 4826.1 4878.1 4913.8
4890.5 4747 4450.4 4009.6 3418.4 2752.4 2169.5 1680.5 1272.9 981.9
762.4 587 440.1 314.5 190.2 83.4 0
3797.6 3921.1 4045.5 4158.2 4244.8 4301.8 4327.3 4313.7 4276.4 4230.7
4185.5 4155.3 4141.2 4123.7 4090.8 4034.4 3956.7 3876.6 3802.1 3740.6
3673.6 3560.3 3372.6 3108 2764.4 2353.2 1983.2 1627.6 1288.1 1027.5
803.8 615.1 451.7 316.5 189.2 82.3 0
3797.6 3887.6 3976.1 4055.5 4119.9 4154.6 4157.8 4117 4038 3940.7
3827.4 3718.9 3624.5 3532.6 3425.7 3287.8 3117 2927.3 2726.2 2567.4
2456.6 2373.8 2294.9 2206.3 2110.4 1953.9 1796.8 1574.6 1303.1 1073.3
845.2 643.4 463.4 318.8 188 81.3 0
3797.6 3855.6 3911.2 3965 4013 4033.5 4017.6 3948.4 3829.1 3689
3532.6 3389.7 3270.2 3167.2 3065.9 2946.7 2804.5 2647.5 2480.8 2348.9
2261.3 2203.6 2161.8 2112.3 2036.5 1904.8 1773.6 1587.5 1363.1 1158.4
940.5 735.9 541.8 376.6 230.2 98.5 0
3797.6 3823.5 3846.4 3874.5 3905.7 3912.4 3877.4 3779.8 3620.1 3437.3
3238 3060.5 2915.9 2801.5 2706.1 2605.6 2491.9 2367.7 2235.4 2130.5
2066.1 2033.6 2028.8 2018.3 1962.6 1855.8 1750.4 1600.3 1423 1243.3
1035.8 828.4 620.1 434.3 272.5 115.9 0
3797.6 3792.5 3785.2 3791 3802.7 3804.1 3757.5 3638.7 3455.9 3250.4
3046.4 2886.1 2769.5 2683.5 2607.7 2519.6 2413.9 2295.9 2162.5 2036.5
1942.5 1891.5 1896.6 1901.7 1885.7 1846.3 1751.6 1597.1 1423 1257.6
1101.7 937 749.8 545 354.8 150.1 0
3797.6 3757.9 3724.7 3712.8 3718.6 3725.9 3694.8 3600.1 3445.7 3270.3
3100.3 2951.6 2820.9 2706.4 2598.3 2484.9 2360.7 2228.9 2097.7 1980.7
1877.7 1800.9 1760.1 1735.6 1712.6 1685.7 1629.2 1528.4 1400.4 1257.9
1096.1 934.1 749.3 551.1 362.9 160.3 0
3797.6 3730 3672 3642.5 3644.6 3665.3 3665.8 3610.8 3495.2 3343.6
3184.8 3033.3 2885.6 2744.7 2608.8 2473.2 2334.4 2193.9 2063.6 1952.1
1852.3 1775.8 1720.4 1677.9 1637.8 1592.2 1529.8 1445.6 1341.5 1217.5
1065.1 909.2 728.5 540.9 351.9 155.9 0
3797.6 3702.1 3619.1 3572.4 3570.5 3604.9 3637 3621.2 3544.7 3416.9
3269.3 3114.9 2950.6 2783 2619.4 2461.6 2308 2158.9 2029.6 1923.6
1827.1 1750.9 1680.9 1620.2 1562.9 1498.8 1430.3 1362.8 1282.7 1177.2
1033.9 884.3 707.5 530.7 341 151.6 0
3797.6 3676.9 3574.8 3514.1 3512.2 3566.2 3642.2 3684.8 3655.1 3542.8
3382.6 3208 3027.9 2844.7 2666.5 2495.4 2332.3 2178.7 2046.3 1939.3
1851.6 1787.7 1733.2 1676.4 1612.3 1530.1 1442.4 1359 1269.6 1157.9
1015.6 865.6 691.9 519.7 328.6 149.2 0
3797.6 3651.9 3530.6 3455.9 3454 3527.7 3647.5 3748.3 3765.5 3669
3495.9 3300.9 3105.1 2906.5 2713.4 2529 2356.7 2198.7 2063.2 1954.9
1876.2 1824.5 1785.4 1732.7 1661.5 1561.4 1454.3 1355.2 1256.4 1138.8
997 846.9 676.2 508.6 316.2 146.9 0
3797.6 3629.8 3491.6 3406.7 3401.1 3486 3636.7 3782.1 3836.2 3761
3586.4 3373.5 3165.3 2964.2 2770.5 2586 2411.7 2250.9 2112.7 2003.4
1922 1866.4 1830.6 1785.7 1722.5 1632.4 1530.4 1425.5 1318.2 1187.5
1033.2 876.4 700.6 506.5 305.7 146.5 0
3797.6 3607.8 3452.5 3357.5 3348 3444.6 3625.9 3815.8 3906.9 3853
3676.9 3446.1 3225.6 3022 2827.8 2643.1 2466.8 2303.2 2162.3 2051.8
1967.6 1908.3 1875.8 1838.7 1783.4 1703.5 1606.6 1495.9 1380 1236
1069.3 905.7 725 504.5 295.1 146 0
3797.6 3585.7 3417.1 3314.1 3299.2 3394.1 3582 3780.4 3890.5 3862.9
3710.7 3483.7 3256.2 3056 2868.6 2693.6 2524.8 2365.8 2227.3 2115.9
2025 1961.7 1922.7 1885.1 1830.4 1753.8 1654.7 1541.5 1419.4 1271.6
1101.5 933.4 748.3 496.3 272.5 128.8 0
3797.6 3563.7 3381.5 3270.8 3250.4 3343.6 3538.2 3745.1 3874.1 3872.6
3744.4 3521.4 3286.8 3090.1 2909.4 2744 2583 2428.5 2292.2 2180
2082.4 2015.4 1969.5 1931.6 1877.7 1804.1 1702.8 1586.9 1458.7 1307.1
1133.7 961.1 771.6 488.2 249.9 111.5 0
3797.6 3546.6 3354.3 3238.3 3211.6 3294.1 3467.7 3651.7 3767.3 3770.6
3660.7 3461.8 3241.5 3048.4 2879.7 2730.3 2586.3 2445.3 2316.3 2207.7
2118 2057.5 2014.1 1976.6 1922.8 1845.5 1739.2 1618.4 1487.1 1335
1159.1 987.7 791.9 531.3 290.3 128.4 0
3797.6 3529.4 3326.9 3205.9 3172.7 3244.6 3397.1 3558.3 3660.6 3668.6
3577.2 3402.4 3196 3006.6 2850.1 2716.6 2589.5 2462 2340.3 2235.4
2153.5 2099.6 2058.8 2021.5 1968 1886.8 1775.7 1649.9 1515.5 1362.8
1184.4 1014.2 812 574.4 330.8 145.4 0
3797.6 3515.6 3307.8 3183.2 3147.4 3211.8 3347.3 3484.9 3570.5 3575.9
3494.8 3338.4 3150.3 2970 2816.3 2685.6 2563.1 2439.7 2320.2 2221.4
2152.6 2107.2 2069.3 2032.1 1979.7 1898.1 1787.2 1661.1 1526.3 1375.6
1197.9 1026.8 828.6 602.7 365.8 159.6 0
3797.6 3501.8 3288.7 3160.5 3121.7 3179 3297.4 3411.4 3480.6 3483.1
3412.6 3274.4 3104.2 2933.4 2782.6 2654.4 2536.8 2417.6 2300.3 2207.4
2152.1 2114.8 2079.8 2042.8 1991.3 1909.3 1798.5 1672.2 1537.1 1388.5
1211.3 1039.3 845.2 631 400.7 173.7 0
3797.6 3491 3275.2 3144.9 3107 3162.5 3274.6 3377.6 3437.3 3437.5
3372.9 3247.9 3090.7 2924.5 2769.1 2629.7 2500.9 2373.1 2249.4 2162.3
2115.9 2085.3 2054.1 2016.8 1966 1886.4 1776.5 1651.9 1520.6 1374.8
1204.6 1030 841.1 629.2 397.8 170.2 0
3797.6 3480.2 3261.6 3129.4 3092.3 3146.2 3251.8 3343.6 3393.9 3391.7
3333.4 3221.2 3077 2915.7 2755.6 2605.3 2465.4 2328.7 2198.7 2117.1
2079.8 2055.9 2028.5 1990.9 1940.8 1863.5 1754.5 1631.8 1504.2 1361.1
1197.9 1020.4 837.2 627.3 394.9 166.4 0
3797.6 3470.3 3251.3 3120.1 3084.4 3139.5 3243.1 3332.6 3380.1 3376.4
3319 3214.7 3077 2916.8 2752.7 2592.3 2441.2 2293.6 2157.4 2078.9
2044.5 2024.3 2000.8 1963.5 1912.5 1833.8 1725.7 1605 1478.5 1336.6
1177.3 999.7 809.4 603.9 376.6 157.1 0
3797.6 3460.2 3240.9 3110.9 3076.5 3132.8 3234.4 3321.3 3366.2 3361.1
3304.7 3208.1 3077 2918.1 2749.8 2579.3 2417.3 2258.4 2116.2 2040.9
2009.2 1992.8 1973.1 1935.9 1884.2 1804.1 1697 1578.2 1452.9 1312.2
1156.8 979 781.4 580.3 358.2 147.5 0
3797.6 3447.8 3230.7 3103.9 3073.3 3131.6 3233.6 3319.6 3361.9 3354.6
3296.3 3205.9 3079.2 2920.3 2748.4 2572 2403 2235.4 2089.7 2015.4
1984.8 1970.2 1952.7 1914.8 1862.4 1777.8 1674.4 1557.8 1429.6 1289.7
1135.2 961.8 749 559.6 339.5 138.4 0
3797.6 3460.2 3240.9 3110.9 3076.5 3132.8 3234.4 3321.3 3366.2 3361.1
3304.7 3208.1 3077 2918.1 2749.8 2579.3 2417.3 2258.4 2116.2 2040.9
2009.2 1992.8 1973.1 1935.9 1884.2 1804.1 1697 1578.2 1452.9 1312.2
1156.8 979 781.4 580.3 358.2 147.5 0
3797.6 3470.3 3251.3 3120.1 3084.4 3139.5 3243.1 3332.6 3380.1 3376.4
3319 3214.7 3077 2916.8 2752.7 2592.3 2441.2 2293.6 2157.4 2078.9
2044.5 2024.3 2000.8 1963.5 1912.5 1833.8 1725.7 1605 1478.5 1336.6
1177.3 999.7 809.4 603.9 376.6 157.1 0
3797.6 3480.2 3261.6 3129.4 3092.3 3146.2 3251.8 3343.6 3393.9 3391.7
3333.4 3221.2 3077 2915.7 2755.6 2605.3 2465.4 2328.7 2198.7 2117.1
2079.8 2055.9 2028.5 1990.9 1940.8 1863.5 1754.5 1631.8 1504.2 1361.1
1197.9 1020.4 837.2 627.3 394.9 166.4 0
3797.6 3491 3275.2 3144.9 3107 3162.5 3274.6 3377.6 3437.3 3437.5
3372.9 3247.9 3090.7 2924.5 2769.1 2629.7 2500.9 2373.1 2249.4 2162.3
2115.9 2085.3 2054.1 2016.8 1966 1886.4 1776.5 1651.9 1520.6 1374.8
1204.6 1030 841.1 629.2 397.8 170.2 0
3797.6 3501.8 3288.7 3160.5 3121.7 3179 3297.4 3411.4 3480.6 3483.1
3412.6 3274.4 3104.2 2933.4 2782.6 2654.4 2536.8 2417.6 2300.3 2207.4
2152.1 2114.8 2079.8 2042.8 1991.3 1909.3 1798.5 1672.2 1537.1 1388.5
1211.3 1039.3 845.2 631 400.7 173.7 0
3797.6 3515.6 3307.8 3183.2 3147.4 3211.8 3347.3 3484.9 3570.5 3575.9
3494.8 3338.4 3150.3 2970 2816.3 2685.6 2563.1 2439.7 2320.2 2221.4
2152.6 2107.2 2069.3 2032.1 1979.7 1898.1 1787.2 1661.1 1526.3 1375.6
1197.9 1026.8 828.6 602.7 365.8 159.6 0
3797.6 3529.4 3326.9 3205.9 3172.7 3244.6 3397.1 3558.3 3660.6 3668.6
3577.2 3402.4 3196 3006.6 2850.1 2716.6 2589.5 2462 2340.3 2235.4
2153.5 2099.6 2058.8 2021.5 1968 1886.8 1775.7 1649.9 1515.5 1362.8
1184.4 1014.2 812 574.4 330.8 145.4 0
3797.6 3546.6 3354.3 3238.3 3211.6 3294.1 3467.7 3651.7 3767.3 3770.6
3660.7 3461.8 3241.5 3048.4 2879.7 2730.3 2586.3 2445.3 2316.3 2207.7
2118 2057.5 2014.1 1976.6 1922.8 1845.5 1739.2 1618.4 1487.1 1335
1159.1 987.7 791.9 531.3 290.3 128.4 0
3797.6 3563.7 3381.5 3270.8 3250.4 3343.6 3538.2 3745.1 3874.1 3872.6
3744.4 3521.4 3286.8 3090.1 2909.4 2744 2583 2428.5 2292.2 2180
2082.4 2015.4 1969.5 1931.6 1877.7 1804.1 1702.8 1586.9 1458.7 1307.1
1133.7 961.1 771.6 488.2 249.9 111.5 0
3797.6 3585.7 3417.1 3314.1 3299.2 3394.1 3582 3780.4 3890.5 3862.9
3710.7 3483.7 3256.2 3056 2868.6 2693.6 2524.8 2365.8 2227.3 2115.9
2025 1961.7 1922.7 1885.1 1830.4 1753.8 1654.7 1541.5 1419.4 1271.6
1101.5 933.4 748.3 496.3 272.5 128.8 0
3797.6 3607.8 3452.5 3357.5 3348 3444.6 3625.9 3815.8 3906.9 3853
3676.9 3446.1 3225.6 3022 2827.8 2643.1 2466.8 2303.2 2162.3 2051.8
1967.6 1908.3 1875.8 1838.7 1783.4 1703.5 1606.6 1495.9 1380 1236
1069.3 905.7 725 504.5 295.1 146 0
3797.6 3629.8 3491.6 3406.7 3401.1 3486 3636.7 3782.1 3836.2 3761
3586.4 3373.5 3165.3 2964.2 2770.5 2586 2411.7 2250.9 2112.7 2003.4
1922 1866.4 1830.6 1785.7 1722.5 1632.4 1530.4 1425.5 1318.2 1187.5
1033.2 876.4 700.6 506.5 305.7 146.5 0
3797.6 3651.9 3530.6 3455.9 3454 3527.7 3647.5 3748.3 3765.5 3669
3495.9 3300.9 3105.1 2906.5 2713.4 2529 2356.7 2198.7 2063.2 1954.9
1876.2 1824.5 1785.4 1732.7 1661.5 1561.4 1454.3 1355.2 1256.4 1138.8
997 846.9 676.2 508.6 316.2 146.9 0
3797.6 3676.9 3574.8 3514.1 3512.2 3566.2 3642.2 3684.8 3655.1 3542.8
3382.6 3208 3027.9 2844.7 2666.5 2495.4 2332.3 2178.7 2046.3 1939.3
1851.6 1787.7 1733.2 1676.4 1612.3 1530.1 1442.4 1359 1269.6 1157.9
1015.6 865.6 691.9 519.7 328.6 149.2 0
3797.6 3702.1 3619.1 3572.4 3570.5 3604.9 3637 3621.2 3544.7 3416.9
3269.3 3114.9 2950.6 2783 2619.4 2461.6 2308 2158.9 2029.6 1923.6
1827.1 1750.9 1680.9 1620.2 1562.9 1498.8 1430.3 1362.8 1282.7 1177.2
1033.9 884.3 707.5 530.7 341 151.6 0
3797.6 3730 3672 3642.5 3644.6 3665.3 3665.8 3610.8 3495.2 3343.6
3184.8 3033.3 2885.6 2744.7 2608.8 2473.2 2334.4 2193.9 2063.6 1952.1
1852.3 1775.8 1720.4 1677.9 1637.8 1592.2 1529.8 1445.6 1341.5 1217.5
1065.1 909.2 728.5 540.9 351.9 155.9 0
3797.6 3757.9 3724.7 3712.8 3718.6 3725.9 3694.8 3600.1 3445.7 3270.3
3100.3 2951.6 2820.9 2706.4 2598.3 2484.9 2360.7 2228.9 2097.7 1980.7
1877.7 1800.9 1760.1 1735.6 1712.6 1685.7 1629.2 1528.4 1400.4 1257.9
1096.1 934.1 749.3 551.1 362.9 160.3 0
3797.6 3792.5 3785.2 3791 3802.7 3804.1 3757.5 3638.7 3455.9 3250.4
3046.4 2886.1 2769.5 2683.5 2607.7 2519.6 2413.9 2295.9 2162.5 2036.5
1942.5 1891.5 1896.6 1901.7 1885.7 1846.3 1751.6 1597.1 1423 1257.6
1101.7 937 749.8 545 354.8 150.1 0
3797.6 3823.5 3846.4 3874.5 3905.7 3912.4 3877.4 3779.8 3620.1 3437.3
3238 3060.5 2915.9 2801.5 2706.1 2605.6 2491.9 2367.7 2235.4 2130.5
2066.1 2033.6 2028.8 2018.3 1962.6 1855.8 1750.4 1600.3 1423 1243.3
1035.8 828.4 620.1 434.3 272.5 115.9 0
3797.6 3855.6 3911.2 3965 4013 4033.5 4017.6 3948.4 3829.1 3689
3532.6 3389.7 3270.2 3167.2 3065.9 2946.7 2804.5 2647.5 2480.8 2348.9
2261.3 2203.6 2161.8 2112.3 2036.5 1904.8 1773.6 1587.5 1363.1 1158.4
940.5 735.9 541.8 376.6 230.2 98.5 0
3797.6 3887.6 3976.1 4055.5 4119.9 4154.6 4157.8 4117 4038 3940.7
3827.4 3718.9 3624.5 3532.6 3425.7 3287.8 3117 2927.3 2726.2 2567.4
2456.6 2373.8 2294.9 2206.3 2110.4 1953.9 1796.8 1574.6 1303.1 1073.3
845.2 643.4 463.4 318.8 188 81.3 0
3797.6 3921.1 4045.5 4158.2 4244.8 4301.8 4327.3 4313.7 4276.4 4230.7
4185.5 4155.3 4141.2 4123.7 4090.8 4034.4 3956.7 3876.6 3802.1 3740.6
3673.6 3560.3 3372.6 3108 2764.4 2353.2 1983.2 1627.6 1288.1 1027.5
803.8 615.1 451.7 316.5 189.2 82.3 0
3797.6 3954.7 4115 4261 4369.5 4449 4496.8 4510.5 4514.8 4520.7
4543.7 4591.8 4657.6 4714.5 4756.1 4780.9 4796.5 4826.1 4878.1 4913.8
4890.5 4747 4450.4 4009.6 3418.4 2752.4 2169.5 1680.5 1272.9 981.9
762.4 587 440.1 314.5 190.2 83.4 0
3797.6 3987.9 4183.9 4366.5 4508.9 4606.9 4668.1 4697.4 4720.3 4751.2
4807.2 4894.6 5007.8 5126 5260.6 5411.5 5603 5853.5 6183.1 6534.3
6860.1 7071.7 7025.1 6696.9 6086.2 5260.4 4417.8 3592.4 2828.5 2162.4
1569.5 1063.5 685.2 421.4 225.3 93.4 0
3797.6 4021.3 4253 4472 4648.3 4764.9 4839.5 4884.4 4925.8 4981.6
5070.5 5197.3 5358 5537.5 5765.1 6042 6409.2 6880.8 7488 8154.7
8829.7 9396.3 9599.6 9384.4 8754 7768.3 6666.2 5504.3 4384.1 3342.9
2376.5 1540 930.4 528.7 260.6 103.5 0
3797.6 4052.6 4322.2 4586.1 4792.7 4923.4 5004.9 5052.1 5100.2 5159.8
5244.9 5363.8 5518.7 5696.7 5917.7 6236.4 6692.5 7289.7 8039.6 8931.2
10000.2 11123.1 12118.7 12824.3 13000.6 12258.2 11207.7 9957.5 8593.4 7114.6
5419.3 3793.1 2443.8 1414.4 636.2 208.4 0
3797.6 4083.9 4391.4 4700.3 4937.1 5082.1 5170.3 5219.8 5274.5 5337.9
5419.5 5530.2 5679.6 5855.9 6070.1 6430.8 6975.8 7698.6 8591.2 9707.4
11170.5 12850 14638 16264.3 17247.2 16748.1 15749.2 14410.7 12802.6 10886.3
8462.2 6046.1 3957.1 2300.3 1012.1 313.3 0
